eo_logo
 
Product added to cart

InGaAs Free-Space Balanced Photoreceiver, 800-1700nm

#90-640 InGaAs Free-Space Balanced Photoreceiver, 800-1700nm

×
Stock #90-640 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹3,95,595
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹3,95,595 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Includes:
Lemo®3-pin connector
(3) Adapter SMA (male) to BNC (female)
Datasheet

Physical & Mechanical Properties

Weight (g):
410
Dimensions (mm):
Case Size: 80 x 80 x 30.5

Optical Properties

Spectral Range:
800 - 1700 nm

Sensor

Detector Type:
InGaAs PIN photodiode

Electrical

Transimpedance Gain (Ω):
2 x 104 or 6 x 104(switchable)
Noise Equivalent Power NEP (W/ Hz1/2):
4.3 x 10-12 @880nm
Bandwidth (-3 db):
100 MHz
Output Signal:
±1.0 V at 50 Ω load (for linear gain and low harmonic distortion), maximum ±2.0 V at 50 Ω load
Conversion Gain (V/W):
19 x 103 or 57 x 103(switchable)
Common Mode Rejection (dB):
50

Hardware & Interface Connectivity

Power Requirement:
±15 V (±14.5 V ... ±16.5 V) -90 / +120 mA
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-180
Europe: #59-180
Japan: Not Available
Korea: Not Available
China: #59-180

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Subtracts Two Photodiode Signals for Differential Detection
  • Improved Signal to Noise Ratio (SNR) for Weak or Modulated Optical Signals
  • High Common-Mode Noise Suppression for Improved Measurement Sensitivity and Accuracy
  • Available in Si and InGaAs models for UV-VIS and NIR spectral ranges

Balanced Photoreceivers use true differential detection by subtracting the photocurrents from two matched photodiodes, producing a single electrical output proportional to the difference in optical power between the two inputs. This suppresses common-mode noise, such as laser intensity fluctuations, improving SNR and measurement sensitivity. Balanced Photoreceivers are engineered with a low-noise transimpedance amplifier, which ensures stable, consistent performance for precision optical measurements. Available in Si and InGaAs models for UV-VIS (320-1000nm) and NIR (800-1700nm) spectral ranges, these photoreceivers are ideal for coherent optical detection, interferometry, spectroscopy, and optical coherence tomography (OCT).

Note: Power supply sold separately. Please see specifications for more details.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;