eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Schmidt-Pechan Prism

TECHSPEC® Pechan Prism

×
Stock #36-038 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,990
Volume Pricing
Qty 1-5 ₹36,990 each
Qty 6-25 ₹29,610 each
Qty 26-99 ₹27,720 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Schmidt-Pechan Prism

Physical & Mechanical Properties

Height (mm):
20.2
Thickness (mm):
12.99
Dimensional Tolerance (mm):
±0.1
Width (mm):
14.00

Optical Properties

Coating:
VIS 0° & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm
Roof: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
0
Wavelength Range (nm):
400 - 700
Ray Deviation Tolerance (arcmin):
±10
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited

Product Details

  • Provides Inline Image Rotation of 180°
  • Compact Design for OEM Integration
  • Air Spaced for Optimal Performance

TECHSPEC® Schmidt-Pechan Prisms leverage Edmund Optics' manufacturing expertise to deliver a precision inline instrumentation prism to rotate an image by 180 degrees. This image rotation is employed in many direct view applications and replaces a relay prism or lens system for a more compact optical train. Overall clarity of the system is ensured by adding both an anti-reflective and metallic coating to each prism. The TECHSPEC® Schmidt-Pechan Prisms feature 5 arcsecond roof angle tolerances to maintain image resolution.

Technical Information

#36-038
#36-038
Schmidt-Pechan Prism Ray Path
Schmidt-Pechan Prism Ray Path
Schmidt-Pechan Prism Tunnel Diagram
Schmidt-Pechan Prism Tunnel Diagram
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;