eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Precision Aspheric Lenses

TECHSPEC® High Precision Aspheric Lenses

×
  • High Precision Aspheric Surface
  • 3D Surface Profiles Included with Uncoated Lenses
  • Uncoated and <0.25% Reflectance V-Coat Available

TECHSPEC® High Precision Aspheric Lenses guarantee better than λ/40 wave aspheric figure error. Achieved via precision magneto-rheological finishing (MRF), these aspheres offer high numerical apertures with diameters ranging from 15 to 50mm and are ideal for a variety of imaging and low light level applications. Each TECHSPEC High Precision Aspheric Lens is individually measured. 3D surface profiles are included with uncoated lenses. For diffraction-limited aspheres designed at specific Nd:YAG laser wavelengths, see our TECHSPEC High Precision Laser Grade Aspheric Lenses.

Common Specifications

Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Asphere Figure Error, RMS @ 632.8nm:
λ/40
Surface Quality:
40-20
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) Aspheric DWL (nm) NA  Coating   Compare   Stock Number   Price  Buy
15.00 15.00 587.6 0.50 Uncoated
Other Coating Options
×
15.00 18.75 587.6 0.40 Uncoated
Other Coating Options
×
15.00 22.50 587.6 0.33 Uncoated
Other Coating Options
×
25.00 25.00 1550 0.50 Uncoated
Other Coating Options
×
25.00 37.50 587.6 0.33 Uncoated
Other Coating Options
×
25.00 50.00 587.6 0.25 Uncoated
Other Coating Options
×
25.00 50.00 355 0.23 Uncoated
25.00 75.00 355 0.15 Uncoated
25.00 100.00 355 0.11 Uncoated
40.00 40.00 587.6 0.50 Uncoated
Other Coating Options
×
50.00 50.00 587.6 0.50 Uncoated
Other Coating Options
×
25.00 25.00 1550 0.50 1550nm V-Coat
Other Coating Options
×
15.00 15.00 587.6 0.50 VIS-EXT+ (350-700nm)
Other Coating Options
×
15.00 18.75 587.6 0.40 VIS-EXT+ (350-700nm)
Other Coating Options
×
15.00 22.50 587.6 0.33 VIS-EXT+ (350-700nm)
Other Coating Options
×
25.00 37.50 587.6 0.33 VIS-EXT+ (350-700nm)
Other Coating Options
×
25.00 50.00 587.6 0.25 VIS-EXT+ (350-700nm)
Other Coating Options
×
40.00 40.00 587.6 0.50 VIS-EXT+ (350-700nm)
Other Coating Options
×
50.00 50.00 587.6 0.50 VIS-EXT+ (350-700nm)
Other Coating Options
×
15.00 15.00 587.6 0.50 SWIR+ (900-1700nm)
Other Coating Options
×
15.00 18.75 587.6 0.40 SWIR+ (900-1700nm)
Other Coating Options
×
15.00 22.50 587.6 0.33 SWIR+ (900-1700nm)
Other Coating Options
×
25.00 37.50 587.6 0.33 SWIR+ (900-1700nm)
Other Coating Options
×
25.00 50.00 587.6 0.25 SWIR+ (900-1700nm)
Other Coating Options
×
40.00 40.00 587.6 0.50 SWIR+ (900-1700nm)
Other Coating Options
×
50.00 50.00 587.6 0.50 SWIR+ (900-1700nm)
Other Coating Options
×
15.00 15.00 587.6 0.50 NIR+ (600-1050nm)
Other Coating Options
×
15.00 18.75 587.6 0.40 NIR+ (600-1050nm)
Other Coating Options
×
15.00 22.50 587.6 0.33 NIR+ (600-1050nm)
Other Coating Options
×
25.00 37.50 587.6 0.33 NIR+ (600-1050nm)
Other Coating Options
×
25.00 50.00 587.6 0.25 NIR+ (600-1050nm)
Other Coating Options
×
40.00 40.00 587.6 0.50 NIR+ (600-1050nm)
Other Coating Options
×
50.00 50.00 587.6 0.50 NIR+ (600-1050nm)
Other Coating Options
×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin