eo_logo
 
Product added to cart

Xenon Spectroscopy Illuminator

See More by Ocean Optics
×
Stock #90-545 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,70,137
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹9,70,137 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Xenon Illuminator
Model Number:
HPX-2000
Note:
Power supply, integrated filter holder for filters up to 25 mm square or 25 mm round in diameter and 4 mm in thickness, and integrated shutter included.
Operating Lifetime (hours):
1000

Physical & Mechanical Properties

Weight (kg):
6

Optical Properties

Wavelength Range (nm):
185 - 2500

Electrical

Trigger:
TTL Up to 2.5 Hz maximum
Output Power (mW):
1.52

Hardware & Interface Connectivity

Connector:
SMA 905
Power Requirement:
85–264 V 50/60 Hz

Environmental & Durability Factors

Operating Temperature (°C):
5 to 35
Operating Humidity:
5–95% without condensation at 40°C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
  • Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
  • Fully Compatible with Ocean Optics Spectrometers and Accessories

 

Ocean Optics Spectroscopy Illuminators offer a flexible range of UV–NIR light sources to pair with Ocean Optics spectroscopy systems. Choose from Tungsten-Halogen for stable VIS–NIR output (360–2400nm), Xenon for high-intensity, pulsed broadband UV–NIR illumination (185–2500nm), or Deuterium-Tungsten for continuous coverage from deep UV through NIR (210–2500nm). Typical applications include reflectance, transmittance, absorbance, and fluorescence measurements where reliable, well-matched illumination is essential. Ocean Optics Spectroscopy Illuminators are designed for lifetimes of up to 10,000 hours and feature SMA fiber connections.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;