eo_logo
 
Product added to cart

X-Cite XYLIS II 365nm Illuminator

Stock #75-618 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,08,565
Volume Pricing
Qty 1+ ₹6,08,565 each
Need More? Request Quote
Product Downloads

Specifications

General

Operating Lifetime (hours):
25000
Model Number:
XT730S
Intensity Control Option:
Yes with speedDIAL Remote (#75-612)
Type of Illumination:
LED Illuminator
Manufacturer:
Excelitas
Illumination Mode:
Constant or strobe

Physical & Mechanical Properties

Dimensions (mm):
130 W x 250 H x 260 D
Weight (kg):
5.2

Optical Properties

Wavelength Range (nm):
360 - 770
Peak Wavelength (nm):
365, 430, 475, 545, 635, 735

Electrical

Maximum Input Current:
2.4 - 1.0A

Hardware & Interface Connectivity

Input Voltage (V):
100-240VAC, 50/60Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Powerful LED for Fluorescence Microscopy Applications
  • Broad Spectral Coverage for Excitation from DAPI To CY7
  • Direct Coupling to Nikon, Olympus, & Zeiss Microscope Models or Liquid Light Guides Available
  • Low Maintenance and Quiet Operation for Lab Environment

Excelitas Technologies X-Cite® XYLIS II Illuminator is a powerful broadband LED illuminator designed to replace traditional arc lamps in fluorescence applications. This illuminator is designed to be flexible for lab environments as it can be directly coupled to a microscope or deliver light with a liquid light guide. Featuring a broadband 360-770nm spectrum, this illuminator provides excitation for DAPI, CFP, GFP/FITC, YFP, mCherry/Texas Red, CY5, and CY7. The Excelitas Technologies X-Cite® XYLIS II Illuminator offers extremely low noise and requires minimal maintenance with a 25,000-hour operating lifetime. When paired with a TECHSPEC® Fluorescence Filter Set, this illuminator is the ideal solution for fluorescence imaging applications such as fluorescence in-situ hybridization (FISH) labs.

 

Technical Information

Fluorophore Filter Type TECHSPEC® Filter Set
DAPI (365nm) Single #86-370
CFP Single #67-002
GFP Single #67-003
FITC Single #67-004
YFP Single #67-005
TRITC Single #67-007
mCherry Single #67-009
Cy5 Single #67-010
TexasRed Single #67-008
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin