eo_logo
 
Product added to cart

X-Cite Mini+ 365nm Illuminator

Stock #75-615 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,17,600
Volume Pricing
Qty 1+ ₹4,17,600 each
Need More? Request Quote
Product Downloads

Specifications

General

Operating Lifetime (hours):
20000
Model Number:
XMPS
Intensity Control Option:
Yes with speedDIAL Remote (#75-612)
Type of Illumination:
LED Illuminator
Manufacturer:
Excelitas
Illumination Mode:
Constant or strobe

Physical & Mechanical Properties

Dimensions (mm):
180 W x 110 H x 230 D
Weight (kg):
3.4

Optical Properties

Color:
White

Electrical

Maximum Input Current:
2.4 - 1.2A

Hardware & Interface Connectivity

Input Voltage (V):
100-240VAC, 50/60Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Broadband LED light source for fluorescence imaging
  • Direct-coupling to Nikon, Olympus, & Zeiss microscope models
  • Compact footprint with optional speedDIAL remote control
  • Low energy consumption with a 20,000-hour lifetime operation

Excelitas Technologies X-Cite® Mini+ Illuminator is a direct-coupled broadband LED source that is designed to replace halogen or mercury light sources. This illuminator features a wavelength range of 360-700nm, covering the excitation of commonly used fluorophores such as DAPI, CFP, GFP/FITC, YFP, mCherry/Texas Red, and Cy5. Direct-coupling to microscope models such as Nikon, Olympus, or Zeiss with flange adapters allows for a compact system footprint and efficient operation. The Excelitas Technologies X-Cite® Mini+ Illuminator has built-in manual control with the optional speedDIAL remote as well as USB and TTL inputs for automated control. When paired with a TECHSPEC® Fluorescence Filter Set, this illuminator is the ideal solution for fluorescence imaging applications.

Technical Information

Fluorophore Filter Type TECHSPEC® Filter Set
DAPI (365nm) Single #86-370
CFP Single #67-002
GFP Single #67-003
FITC Single #67-004
YFP Single #67-005
TRITC Single #67-007
mCherry Single #67-009
Cy5 Single #67-010
TexasRed Single #67-008
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin