eo_logo
 
Product added to cart

VIS-NIR Fiber Patch Cord, 200 µm Core, Silicone-coated steel monocoil

See More by Ocean Optics
×
Stock #90-548 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,620
Volume Pricing
Qty 1+ ₹22,620 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
QP200-2-VIS-NIR

Physical & Mechanical Properties

Length (m):
2
Core Diameter (μm):
200
Jacket Material:
Silicone-coated steel monocoil

Optical Properties

Numerical Aperture NA:
0.22
Wavelength Range (nm):
400 - 2100

Hardware & Interface Connectivity

Connector:
SMA

Material Properties

Buffer Material:
Polyimide

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Connects Directly with Ocean Optics Spectrometers & Accessories
  • Broad Wavelength Coverage: VIS–NIR, SR, and XSR Fibers Optimized for 180–2100 nm
  • Solarization-Resistant Fibers Maintain Signal Accuracy Under Harsh UV
  • Multiple Jacketing Choices for Durability and Tight Bend Radius Needs

Ocean Optics offers a complete line of premium optical fiber patch cords compatible with Ocean Optics spectrometers to suit a range of VIS–NIR and UV–NIR spectroscopy needs. Use them as illumination or read fibers to connect spectrometers, light sources, probes, or sampling accessories with maximum transmission efficiency and minimal signal loss. Choose standard visible-NIR assemblies for broadband applications or select solarization-resistant options to maintain signal fidelity when working with high UV power. Ocean Optics Spectrometer Patch Cords are available with a range of jacketing options designed to enhance durability and accommodate applications requiring a tight bend radius.

VIS–NIR Patch Cords (400–2100 nm): Best for routine broadband spectroscopy with minimal OH content, minimizing light absorption caused by hydroxyl ions (OH-), for efficient NIR transmission.

Solarization-Resistant Patch Cords (200–1100 nm): Ideal for UV–NIR work where standard silica fibers degrade under high UV exposure.

Extreme Solarization-Resistant Patch Cords (180–800 nm): Essential for deep-UV applications where the highest UV resistance is required.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin