eo_logo
 
Product added to cart

Vis M37 x 0.75 Mounted Machine Vision Filter

Mounted Machine Vision Filters

Mounted Machine Vision Filters

×
Stock #21-557 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹17,757
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹17,757 each
Qty 10+ ₹16,849 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
32.50
Construction:
Mounted in Black Anodized Ring
Outer Diameter (mm):
39.00
Substrate Thickness (mm):
1.3

Optical Properties

Blocking Wavelength Range (nm):
359 -380, 720-1100
Coating:
Hard Coated
Color:
Vis
Center Wavelength CWL (nm):
550.00
Full Width-Half Max FWHM (nm):
300.00
Minimum Transmission (%):
≥85

Threading & Mounting

Filter Thread:
M37 x 0.75
Mount Thickness (mm):
5.2
Mount Thickness Including Threads (mm):
7.0

Regulatory Compliance

Certificate of Conformance:
Reach 242:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

Mounted Machine Vision Filters are ideal for machine vision and industrial imaging applications. These mounted filters feature a wide range of common machine vision threads from M22 up to M105. Available in UV, VIS, and NIR wavelengths, these hard-coated filters provide exceptional transmission and out-of-band blocking. Mounted Machine Vision Filters are designed with a Gaussian transmission curve. When used with a broadband light source, Mounted Machine Vision Filters achieve the output profile of common LED wavelengths. While compatible with many types of imaging lenses, these filters are ideal for wide fields of view due to their low angular dependency.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;