eo_logo
 
Product added to cart

VIS Cosine Corrector

See More by Ocean Optics
×
Stock #90-542 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹19,328
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹19,328 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
CC-3
Note:
Opaline glass diffuser with 3900 µm diameter for 350–750 nm range

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:
Country of Origin:
China
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Resolution Spectrometers for Narrow Peak Identification
  • Spectral Ranges Spanning UV-VIS, VIS-NIR, and NIR Wavelengths
  • Rapid Acquisition Speed and Excellent Thermal Stability

Ocean Optics HR High Resolution Spectrometers, available in HR2, HR4, and HR6 models, are designed to identify narrow spectral peaks with detailed spectral analysis for applications that require high-resolution solutions. The HR2 spectrometers feature high-resolution performance, fast scan speeds, and excellent thermal stability, providing rapid, real-time results ideal for applications such as plasma monitoring and pharmaceutical analysis. The HR4 spectrometers combine high-resolution spectral analysis with excellent thermal stability, making these models excel in precision-demanding environments such as DNA/RNA analysis, biomedical research, and high-throughput reflection testing. The HR6 spectrometers offer high sensitivity, high resolution, and excellent signal-to-noise ratio (SNR) performance for applications including protein absorbance and emission of broadband sources. The Ocean Optics HR High Resolution Spectrometers include the user-friendly OceanView software system to optimize spectrometer performance, ease system integration, and access data for analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;