eo_logo
 
Product added to cart

UV-VIS-NIR Nd:YAG Laser Line Vertical Mitutoyo Video Microscope Unit

See More by Mitutoyo
×
Stock #71-017 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹13,27,500
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹13,27,500 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
378-508
Range:
UV-VIS-NIR
Type:
Vertical Mount, Brightfield, Erect Image
Manufacturer:
Mitutoyo
Compatible Objectives:
M Plan Apo/HR/SL, M Plan NIR/NUV, and M Plan UV
Note:
Note: Magnification: 1X Tube Lens Optional C-Mount adapter #37-044 available for dual-camera system

Physical & Mechanical Properties

Weight (g):
1300

Optical Properties

Design Wavelength DWL (nm):
266, 355, 523, 1064nm
Magnification:
1X

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
Objective Mounts: M26 x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) allow for quick and easy setup of laser processing systems by connecting an infinity corrected objective to a c-mount camera. Optimized for Nd:YAG laser lines of 266, 355, 532, and 1064nm, these VMUs are designed for use with Mitutoyo UV, NUV, and NIR infinity corrected objectives. These VMUs can also be used as infrared inspection systems when using an infrared light source and an infrared camera. Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU) are ideal for laser processing and imaging applications such as cutting, trimming, and repair of IC wiring, thin-film processing, and infrared spectral characteristic analysis. A dual-camera laser line VMU option is also available for high and low magnification observation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;