eo_logo
 
Product added to cart

UV Adjustable LED Ring Light

×
Stock #75-580 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,77,602
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,77,602 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Inner Diameter (mm):
58.0
Dimensions (mm):
151.0 x 117.0 x 40.0
Weight (g):
400.00

Optical Properties

Color:
UV
Wavelength (nm):
405

Hardware & Interface Connectivity

Connector:
M12, 5 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Threading & Mounting

Mount:
M4 (x4) and 3.5mm Thru (x4)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50
Environmental Rating:
IP65

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
France
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Integrate Polarizer Accessory for Glare Elimination

Effilux Adjustable LED Ring Lights provide high intensity and uniform LED illumination, while also providing the flexibility to customize the angle at which the light is emitted. The easy to access lens array allows for quick, manual adjustment of the illumination emission angles. Simply remove the LED window that’s held in place by screws and rotate the lens array to one of the three indicated positions for the various emission angles. Effilux Adjustable LED Ring Lights include three interchangeable windows (transparent, semi-diffuse, and opaline) and an optional polarizer accessory is available to be placed beneath the transparent window for glare elimination. The modification flexibility allows these ring lights to be used in a variety applications.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.

3D-Printable Mount Files

Ring Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;