eo_logo
 
Product added to cart

#16-548-RCD-05P - IDS Imaging U3-3890CP-C-HQ 1/1.7" Color USB3 Camera (Recertified 05-P)

No longer available at Edmund Optics®

Product Downloads
Please review the similar products below or contact us for further assistance determining replacement products.

Similar Products

Stock #24-105
1 In Stock ₹33,900
Specifications and Documents
New

Basler ace2 a2A2840-48ucBAS Color USB3 Basic Camera

Stock #75-005
Contact Us
×
₹82,650
Specifications and Documents
New

Basler ace2 a2A2840-48ucPRO Color USB3 Pro Camera

Stock #75-006
1 In Stock ₹1,03,095
Specifications and Documents
New

Basler ace2 a2A2048-114ucBAS Color USB3 Basic Camera

Stock #74-990
1 In Stock ₹36,453
Specifications and Documents
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin