eo_logo
 
Product added to cart

Teledyne Dalsa Xtium2-CLHS FX8 LC Frame Grabber

See More by Teledyne DALSA
×
Stock #91-734 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,76,504
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,76,504 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
OR-A8S0-FX820
Manufacturer:
Teledyne DALSA

Sensor

Image Buffer:
512MB
Pixel Depth:
Mono: 8, 10, 12-bit/pixel; RGB: 8 or 12-bit/pixel/color (no alignment)

Hardware & Interface Connectivity

Interface:
Camera Link HS
Computer Interface:
PCIe Gen3 x 8 slot
Ports:
2 Port (2 Cameras)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Data Throughput with Reliable, Low-Latency Image Transfer
  • Minimizes CPU Usage and Improves Processing Times
  • High Performance for Camera Link®, Camera Link® HS, GigE, and CoaXPress® Interface Standards

Teledyne DALSA Frame Grabbers provide high-performance image acquisition solutions for demanding machine vision and industrial imaging applications. Designed to support a wide range of camera interface standards and data rates, these frame grabbers deliver reliable, high-bandwidth image transfer with low latency. Advanced onboard processing capabilities and robust driver support simplify system integration while maximizing throughput. Teledyne DALSA Frame Grabbers are engineered for seamless compatibility with cameras from a wide range of manufacturers, enabling flexible deployment across diverse imaging platforms. With scalable configurations optimized for Camera Link, Camera Link HS, GigE, CoaXPress, and other leading interfaces, they provide an ideal solution for high-speed, high-resolution imaging environments. Frame Grabbers are specialized capture boards focused on capturing individual, high-resolution, or non-standard frames for machine vision applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;