eo_logo
 
Product added to cart

SMO 25° Compound Lens Reel

×
Stock #90-769 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹76,995
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹76,995 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
This is a reel of 350 optics
Note:
Clamp-ring soldered

Physical & Mechanical Properties

Diameter (mm):
10.50
Height (mm):
8.6mm

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
SILASTIC™ MS-1002 Moldable Silicone
Color:
White
Overall Efficiency (%):
0.88

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Five Lens Shape Options
  • Over 90% Efficient from UV-A through Visible and Near IR
  • Solder Pads Allow for High-Precision Placement

 

LumenFlow Surface Mount Optics deliver high optical efficiency in a compact, low-profile package that easily integrates into photonic assemblies. Molded with tight tolerances, each optic ensures repeatable performance across production batches. Designed for automated placement and soldering on a PCB simultaneously with SMT components, these optics support high-volume manufacturing workflows while reducing assembly costs and cycle times. LumenFlow Surface-Mount Optics are made with optical grade silicone which doesn’t melt or reflow and has an operating temperature of 200C. Silicone is also water resistant, submersible, UV resistant, and resists impact and environmental wear, ensuring long-term stability in demanding applications. Available in a broad range of focal lengths, and form factors, these optics meet the needs of diverse machine-vision, sensing and illumination applications from UV-A to 1.6µm.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;