eo_logo
 
Product added to cart

Smart Vision Lights Controller

Smart Vision Lights Compact Ring Lights

Smart Vision Lights Compact Ring Lights

Smart Vision Lights Compact Ring Lights 225mm Compact Light 150mm Compact Light Smart Vision Lights 5 Pin Cable +1
×
Stock #89-709 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,26,672
Volume Pricing
Qty 1+ ₹1,26,672 each
Need More? Request Quote
Product Downloads

Specifications

Input Power (W):
3.6

General

Model Number:
TB-1000
Note:
Optional extension cables: #23-951, #23-952, #23-953 available.
Manufacturer:
Smart Vision Lights LLC

Physical & Mechanical Properties

Weight (g):
720

Electrical

Output Power (W):
100

Hardware & Interface Connectivity

Connector:
5-pin M12 connector (female)
Input Voltage (V):
100-240 V AC

Environmental & Durability Factors

Operating Temperature (°C):
-18 to 40

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited

Product Details

  • Direct Connect and Control via Camera’s Trigger Output
  • Built-In Multi-Drive™ Technology
  • T-Slots for Mounting

Smart Vision Lights Compact Ring Lights are IP65-rated brightfield lights featuring a working distance of 500-mm to 2000-mm that can be directly connected to a camera for control via the trigger output. Built-in Multi-Drive™ technology, which offers both continuous operation and OverDrive™ mode, delivers up to 6 times the continuous power with a low-latency response and fast strobe durations down to 10mS. These lights feature a batwing design that illuminates a larger area than built-in lighting systems and produces a greater light output making them ideal to use alongside polarizers, diffusers, and other optical elements that reduce light output. Smart Visions Lights Illumination products offer an industry-leading 10-year limited warranty.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;