eo_logo
 
Product added to cart

SI Variable Gain Photoreceiver, 850nm

#90-625 SI Variable Gain Photoreceiver, 850nm

×
Stock #90-625 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹3,76,479
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹3,76,479 each
Need More? Request Quote
Product Downloads

Specifications

General

Rise Time (μs):
0.7 - 300
Remote Control:
Yes
Note:
Includes:
LEMO® 3-pin connector
Datasheet

Physical & Mechanical Properties

Weight (g):
320
Dimensions (mm):
Case Size: 170 x 60 x 45

Optical Properties

Spectral Range:
320 - 1060 nm

Sensor

Detector Type:
Si-PIN

Electrical

Noise Equivalent Power NEP (W/ Hz1/2):
8 x 10-15- 3.3 x 10-11
Bandwidth (-3 db):
500 KHz max
Conversion Gain (V/W):
Low Noise: 1 x 104-1 x 1010(adjustable in decade steps)
High Speed: 1 x 106-1 x 1012 (adjustable in decade steps)

Hardware & Interface Connectivity

Power Requirement:
±15 V, +150 mA/−100 mA, ±200 mA
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-180
Europe: #59-180
Japan: Not Available
Korea: Not Available
China: #59-180

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ultra-Wide Adjustable Transimpedance Gain from 10² to 10¹¹ V/W
  • Exceptional Low-Noise, High-Sensitivity Single-Beam Detection
  • Optimized for Absolute Optical Power Measurements
  • Designed for Direct, Alignment-Free Integration

Variable Gain Photoreceivers feature an ultra-wide adjustable transimpedance gain from 10² to 10¹¹V/W, enabling precise measurement of optical signals across a broad power range. Engineered for ultra-low noise performance, these photoreceivers achieve noise equivalent power (NEP) as low as 6fW/√Hz, ensuring accurate detection of extremely weak optical signals. Designed for single-beam detection, they provide maximum sensitivity and dynamic range, allowing for simple, alignment-free integration into optical systems. Variable Gain Photoreceivers are ideal for applications such as photonics research, optical communication testing, and precision low-light measurements.

Note: Power supply sold separately. Please see specifications for more details.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;