eo_logo
 
Product added to cart

SCHOTT KG5, 50mm Sq., 1mm Thick, Colored Glass Heat Absorbing Shortpass Filter

See More by SCHOTT Optical Components
×
Stock #14-553 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹8,635
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹8,635 each
Qty 11-49 ₹7,625 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
IR Cut-Off Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0
Length (mm):
50.00
Thickness (mm):
1.00 ±0.1
Width (mm):
50.00
Dimensional Tolerance (mm):
±0.2
Bevel:
Protective as needed

Optical Properties

Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Heat Absorbing Glass
Coating:
Uncoated
Index of Refraction (nd):
1.51
Surface Quality:
60-40
Reflection Factor Pd:
0.92
Wavelength Range (nm):
300 - 2700

Material Properties

Density (g/cm3):
2.53
Transformation Temperature (°C):
565

Environmental & Durability Factors

Operating Temperature (°C):
300 Maximum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Malaysia
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness

SCHOTT Colored Glass Heat Absorbing Shortpass Filters feature SCHOTT’s KG color glass, providing excellent absorption of infrared radiation. These filters can also be used as shortpass filters, passing visible wavelengths while blocking infrared radiation. SCHOTT Colored Glass Heat Absorbing Shortpass Filters are ideal for protecting sensitive components from heat generated by high intensity illumination systems. Custom sizes from 5 to 160mm are available upon request; for more information, visit our Colored Glass Filter Manufacturing capabilities webpage.

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Heat Absorbing Shortpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;