eo_logo
 
Product added to cart

Schott CV 47/62 mm Ring Light

See More by SCHOTT Optical Components
×
Stock #75-288 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹53,070
Volume Pricing
Qty 1+ ₹53,070 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
A08600
Type:
Brightfield Ring Light
Note:
Compatible with objective dia. between 47-62 mm
Compatible Product:
CV-LS & MC-LS

Physical & Mechanical Properties

Inner Diameter (mm):
66
Length (mm):
838.00
Outer Diameter (mm):
81.8

Optical Properties

Working Distance (mm):
38 - 152

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Heat-Free, Remote Fiber-Optic Illumination
  • Designed for Stereo Microscopy and Machine Vision Applications
  • Two Light Source Models Available

SCHOTT ColdVision Fiber Optic Illuminators are engineered to deliver uniform light quality while minimizing the thermal impact on illuminated objects. Light sources, light guides, and various mechanical and optical accessories allow for easily customizable illumination based on machine vision or microscopy applications. SCHOTT ColdVision Fiber Optic Illuminators are available in two light source models, the CV-LS series and the MC-LS model. Available in Cool White or RGBW, the CV-LS series contains an optical feedback loop that controls light intensity for consistent, reproducible results in industrial inspection applications. The MC-LS model offers a maximum light intensity of 850 lumens and supports continuous dimming from 0 to 100%, accommodating all levels of stereo microscopy.

Note: Power cord sold separately. See specifications for specific products.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin