eo_logo
 
Product added to cart

Sapphire 561nm, 500mW LPX CDRH Laser Head

See More by Coherent®
×
Stock #70-122 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹12,20,627
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹12,20,627 each
Need More? Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Manufacturer:
Coherent®
Type of Laser:
Solid State
Laser Class - CDRH:
IIIb
Model Number:
1416021

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<5
Pointing Stability (μrad):
<30

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
561.00
Mode Quality, M2:
<1.1
Beam Diameter Tolerance (mm):
±0.05
Beam Diameter (mm):
0.70
Beam Divergence (mrad):
Full Angle: <1.3
Color:
Yellow

Electrical

Output Power (mW):
500
Power Stability (%):
<2
RMS Noise:
≤0.25% (20Hz to 20MHz)

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #70-123
Europe: #70-123
Japan: #70-123
Korea: #70-123
China: #70-123
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
10 to 40

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Output Powers up to 500mW
  • 300mW and 500mW Output Powers
  • 488, 532, and 561nm Wavelength Options

Coherent® Sapphire™ LPX Laser Systems utilize Coherent®’s unique OPSL (Optically Pumped Semiconductor Laser) technology to provide a series of CW, higher power, compact lasers. Available with 488, 532, and 561nm wavelength options, these lasers provide a high-quality diffraction limited output beam and are assembled with Coherent®'s excellent pointing stability of <30 μrad. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH laser controller. Coherent® Sapphire™ LPX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-123 Sapphire LPX CDRH Controller for power and control, sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;