eo_logo
 
Product added to cart

Red, Ethernet High Intensity Coaxial Spot Light

See More by Advanced Illumination
×
Stock #21-360 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹60,003
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹60,003 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL162-625C1
LED Lifetime (hours):
50,000
Number of LEDs:
1
Type of Illumination:
LED Illuminator
Note:
Required Controller #18-645; Required Power Supply #66-855
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant, Pulsed, Gated

Physical & Mechanical Properties

Weight (g):
85.1

Optical Properties

Color:
Red
Wavelength (nm):
625

Hardware & Interface Connectivity

Connector:
C1
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

Advanced Illumination Ethernet Controlled High Intensity In-Line Lights utilize a C1 connector to connect to the DCS-100E Single Output Controller (#18-645). The DCS-100E Single Output Controller allows these high intensity in-line lights to be ethernet controlled through a downloadable software package or through a Web Based Graphical User Interface (GUI). With efficient thermal management, these in-line lights are able to provide 33,000 Lux at a working distance of 100mm with a spot size of 61mm in either a continuous, pulsed, or gated operating mode. Advanced Illumination Ethernet Controlled High Intensity In-Line Lights can be overdriven in short pulses without damaging the LED through Advanced Illumination’s SignaTech™ Control System which is available with the DCS-100E Controller. These lights are available in UV, Blue, Green, Red Orange, IR, or White and are compatible with the 8mm port found on many in-line illumination imaging lenses, making them an excellent choice for use with TECHSPEC® Telecentric Backlight Illuminators and telecentric lenses with an inline illumination port. For applications that do not require ethernet controlled functionality, Advanced Illumination High Intensity In-Line Lights are also available.

Note: 24V power supply (#66-855) and DCS-100E Single Output Controller (#18-645) are required for use.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;