eo_logo
 
Product added to cart

Olympus UPLAPO 100X Oil Immersion Objective

See More by Olympus

#90-690 Olympus UPLAPO 100X oil Immersion Objective

×
Stock #90-690 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹15,08,999
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹15,08,999 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
UPLAPO100XOHR
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus
Note:
Recommended Immersion Oil #86-834

Physical & Mechanical Properties

Field of View (mm):
0.22
Length excluding Threads (mm):
44.77
Maximum Diameter (mm):
31.5
Weight (g):
182

Optical Properties

Compatible Cover Glass Thickness (mm):
0.13-0.19
Focal Length FL (mm):
1.80
Magnification:
100X
Numerical Aperture NA:
1.50
Resolving Power (μm):
0.22
Depth of Field (μm):
0.19
Working Distance (mm):
0.12
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
Oil

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • The First Plan-Corrected Apochromat Objectives with NA of 1.50
  • Ideal for Total Internal Reflection Fluorescence (TIRF) & Super‑Resolution Applications
  • Enhanced Image Flatness, Light Throughput, and Chromatic Correction

Olympus High Resolution TIRF Plan Apochromat Objectives are the first plan-corrected apochromat objectives to achieve a numerical aperture of 1.50 using standard oil immersion. These objectives deliver superior image flatness, high light throughput, and exceptional chromatic correction across the visible spectrum. Their high NA enables enhanced resolution and contrast, critical for discerning fine structural details in demanding imaging systems. Olympus High Resolution TIRF Plan Apochromat Objectives are optimized for TIRF and super-resolution techniques such as TIRF-RIM (Random Illumination Microscopy), TIRF-SIM (Structured Illumination Microscopy), and STORM (Stochastic Optical Reconstruction Microscopy), providing maximum signal efficiency while minimizing phototoxicity. These objectives are the ideal choice for researchers requiring the highest fidelity in live-cell, membrane, and single-molecule imaging applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;