eo_logo
 
Product added to cart

Olympus PLN 100X Oil Immersion, Ph3, Phase Contrast Objective

×
Stock #87-013 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,90,434
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,90,434 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PLN100XOPH
Type:
Microscope Objective
Style:
Phase Contrast
Manufacturer:
Olympus
Note:
Recommended Immersion Oil #86-834 Requires Ph3 phase annulus for phase contrast observation

Physical & Mechanical Properties

Field of View (mm):
0.22
Length excluding Threads (mm):
44.73
Maximum Diameter (mm):
24

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
1.80
Magnification:
100X
Numerical Aperture NA:
1.25
Resolving Power (μm):
0.27
Depth of Field (μm):
0.27
Working Distance (mm):
0.15
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
Oil
Depth of Focus (μm):
1760

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Flat-Field Plan Achromat Design for Sharp, Distortion-Free Images
  • Precision Phase Ring Matching (Ph1, Ph2, Ph3) For Optimal Contrast
  • Available In Multiple Magnifications (10X, 20X, 40X) Plus A 100X Oil Immersion Option
  • Optimized For the UIS2 Optical System, Ensuring Seamless Integration with Olympus CX43

 

Olympus PLN Phase Contrast Objectives provide high-performance imaging for precise cellular analysis on the Olympus CX43 microscope. These objectives are engineered for accurate phase contrast imaging across magnifications, offering excellent contrast and flat-field correction. Designed specifically for the UIS2 optical system, they deliver sharp, high-clarity images ideal for live, unstained specimens. Olympus PLN Phase Contrast Objectives, such as the 10X Ph1 (#86-935) and 100X Ph3 oil (#87-013), ensure reliable results across a wide range of biological applications. Their consistent quality and compatibility with standard Olympus phase contrast condensers make them a trusted choice for professional labs.

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;