eo_logo
 
Product added to cart

Olympus PLAPON 1.25X Objective

See More by Olympus
×
Stock #91-557 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,79,306
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,79,306 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PLAPON1.25X
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
21.2
Length excluding Threads (mm):
39.76
Maximum Diameter (mm):
28
Weight (g):
146

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
144.00
Magnification:
1.25X
Numerical Aperture NA:
0.04
Resolving Power (μm):
8.3875
Depth of Field (μm):
171.88
Working Distance (mm):
5
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Apochromatic Correction for Improved Resolution and Brightness
  • Large Field of View Sampling
  • Available in 1.25X and 2X Magnification

Olympus PLAPON Plan Apochromatic Objectives feature apochromatic correction ensuring excellent image quality across the visible spectrum (435–656nm), with enhanced performance at violet and blue wavelengths for improved resolution. These objectives deliver a wide-area overview with a field number of 26.5, enabling rapid specimen scanning and efficient navigation. Olympus PLAPON Apochromatic Objectives are ideal for fluorescence applications using common fluorophores such as DAPI, BFP, and GFP. Available in 1.25X and 2X magnifications, these objectives provide flexibility for quickly identifying regions of interest before switching to higher-magnification objectives for more detailed analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;