eo_logo
 
Product added to cart

Olympus LMPLN10XIR 10X NIR Objective

See More by Olympus
Olympus LMPLN10XIR 10X NIR Objective

Olympus LMPLN10XIR 10X NIR Objective

×
Stock #90-481 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,41,438
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹4,41,438 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LMPLN10XIR
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
2.20
Length excluding Threads (mm):
27.05
Maximum Diameter (mm):
26.00
Weight (g):
78

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
18.00
Magnification:
10X
Numerical Aperture NA:
0.30
Resolving Power (μm):
1.12
Depth of Field (μm):
3.05
Working Distance (mm):
18.00
Wavelength Range (nm):
400 - 1600
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Long Working Distances to Reduce Risk of Specimen Damage
  • Correction Collars to Adjust for Specimen Thickness
  • Ideal for Silicon Wafer Inspection

Olympus Plan Achromatic Near-Infrared Objectives provide high transmission between 700 - 1600nm, making them an excellent choice for near-infrared microscopy when coupled with an NIR tube lens. These objectives feature long working distances to reduce the risk of damage to specimens and support up to field number 22 for observation. Magnifications of 20X and higher feature a correction collar to correct for aberrations based on the thickness of either the glass or silicon substrate being inspected. Olympus Plan Achromatic Near-Infrared Objectives are ideal for use in silicon wafer inspection to view the internal structure for defects.

Technical Information

LMPLN10XIR Transmission Graph
LMPLN10XIR Transmission Graph
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;