eo_logo
 
Product added to cart

Ocean Optics QE Pro NIR Spectrometer

See More by Ocean Optics
×
Stock #90-732 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,07,275
Volume Pricing
Qty 1+ ₹15,07,275 each
Need More? Request Quote
Product Downloads

Specifications

General

Software:
OceanDirect & OceanView
Integration Time:
8 ms – 3600 s
Model Number:
QEPRO-N750-25
Note:
Includes manual QR code, software QR code, calibration reports for wavelength and linearity, 1 m USB cable
Input Port Termination:
SMA 905
Grating:
Ruled Diffraction Grating: 1200 Grooves/mm
Blazed @ 750nm
Optical Bench:
Cross Czerny Turner

Physical & Mechanical Properties

Slit Width (μm):
25
Weight (kg):
1.15
Dimensions (mm):
182 x 110 x 47

Optical Properties

Spectral Resolution (nm):
1.2
Wavelength Range (nm):
640 - 810

Sensor

Type of Sensor:
CCD

Electrical

Signal to Noise S/N Ratio:
Single Scan @ 10 ms: 1000:1
Max per second with High Speed Averaging Mode: 85,000:1

Hardware & Interface Connectivity

Computer Interface:
USB, RS-232

Threading & Mounting

Mounting Threads:
(3) 4-40

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-30 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Sensitivity & Low Noise
  • Fast, Reliable Data Capture
  • UV-VIS and NIR Optimized Options Available

Ocean Optics QE Pro Spectrometers deliver high sensitivity, low noise, and exceptional dynamic range, making them a powerful choice for demanding UV-VIS and NIR measurements. Each model is optimized with precision gratings and slits; the NIR model is designed for sharp resolution within the 640–810 nm wavelength range, and the UV-VIS model is tailored for improved detection across the 220–650 nm wavelength range. A thermo-electrically cooled, back-thinned CCD sensor ensures clean and stable performance, even in low-light conditions. Ocean Optics QE Pro Spectrometers also offer high-speed buffering of up to 15,000 spectra for smooth, uninterrupted data collection. These spectrometers are ideal for applications including fluorescence, absorbance, spectral imaging, biomedical assays, environmental monitoring, and advanced materials analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin