eo_logo
 
Product added to cart

Nikon 200mm Standard FOV Tube Lens

See More by Nikon
×
Stock #75-377 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,018
Volume Pricing
Qty 1+ ₹36,018 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Tube Lens
Manufacturer:
Nikon

Physical & Mechanical Properties

Length (mm):
28.00
Maximum Diameter (mm):
38

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1x
Wavelength Range (nm):
380 - 1000
Field Number (mm):
22 regularly, up to a maximum of 25
Entrance Pupil Diameter (mm):
33

Threading & Mounting

Mounting Threads:
M38x 0.5

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Superior UV Transmission
  • High Numerical Aperture Designs
  • Feature Low Auto-Fluorescence Materials

Nikon CFI Super Fluor Objectives are designed to provide superior transmission to ultraviolet applications operating down to 340nm, including for use with fluorochromes indo-1, fura-2, and fluo-3, or for photo-activation of caged compounds. Nikon CFI Super Fluor Objectives are designed using low auto-fluorescence materials along with high numerical apertures to guarantee sharp, bright fluorescence images. These microscope objectives have been optimized for improved signal-to-noise ratios at short wavelengths.

Technical Information

Dimensions (mm)
Stock No. Magnification Parafocal Length
A B C D
#88-374 4X 60.06 30.0 44.4 19.7 M25 x 0.75
#88-375 10X 60.06 32.0 58.7 8.0 M25 x 0.75
#88-376 20X 60.06 33.5 58.9 9.0 M25 x 0.75
#88-377 40X 60.06 33.0 59.6 7.5 M25 x 0.75
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin