eo_logo
 
Product added to cart

LUMIMAX® LED Ring White Light OD 150mm

LUMIMAX® Configurable Ring Lights

LUMIMAX® Configurable Ring Lights

×
Stock #90-903 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,03,965
Volume Pricing
Qty 1+ ₹1,03,965 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
101.0087.01.03.20
LED Lifetime (hours):
80000
Type of Illumination:
LED Illuminator
Note:
Extension cables and #66-855 (Japan: #89-513) required for operation under 'Accessories'.
Optional intensity controller #90-883 is available
Manufacturer:
LUMIMAX®
Geometry:
Ring
Illumination Mode:
Constant

Physical & Mechanical Properties

Outer Diameter (mm):
150
Dimensions (mm):
78 ID x 135 OD
Weight (g):
530

Optical Properties

Color:
White

Hardware & Interface Connectivity

Connector:
M16 12-pin plug (male)
Input Voltage (V):
19 - 30 V DC

Environmental & Durability Factors

Operating Temperature (°C):
5 to 45 non-condensing
Environmental Rating:
IP64

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Wide Range of Available Accessories for Configurable Illumination Solutions
  • Available in White, Blue (470nm), Green (528nm), Red (625nm), NIR (850nm) Wavelengths
  • Ideal for Flat, Matte, and Reflective Object Surfaces

LUMIMAX® Ring Lights deliver bright, uniform illumination for demanding machine vision applications requiring optimal lighting geometry and color flexibility. Available in White, Blue (470nm), Green (528nm), Red (625nm), and NIR (850nm), these 150mm outer diameter LED ring lights provide consistent, shadow-free illumination for high-contrast imaging. A wide range of accessory kits is available to match specific inspection tasks. The lens array kit (#90-916) includes 12°, 31°, and 49° lens arrays for user-configurable field of view and working distance requirements. The dome extension kit (#90-913) converts the ring light to a highly diffuse homogeneous illuminator for inspection of reflective, curved, or uneven surfaces. The window kit (#90-915) includes a window, diffuser, and polarizer for control of transmission and glare. An optional LUMIMAX Control Box (#90-883) simplifies power management and brightness adjustment, ensuring stable and consistent illumination performance. LUMIMAX® Ring Lights are ideal for applications such as electronics inspection, surface defect detection, and automated optical inspection, and offer versatile and reliable illumination solutions.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin