eo_logo
 
Product added to cart

LUCID Vision Labs Phoenix™ PHX064S-CS, Sony IMX178, 6.4 MP, Color Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras
×
Stock #75-058 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹29,145
Volume Pricing
Qty 1+ ₹29,145 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
PHX064S-CS
Manufacturer:
Lucid Vision Labs
Camera Series:
Phoenix™

Physical & Mechanical Properties

Dimensions (mm):
24 x 24 x 18.7 (excludes connectors and lens mount)
Weight (g):
30
Housing:
Partial

Sensor

Image Buffer:
128MB
Sensor Format:
1/1.8"
Resolution (Megapixels):
6.30
Frame Rate (fps):
17.70
Pixels (H x V):
3,072 x 2,048
Pixel Size, H x V (μm):
2.40 x 2.40
Sensing Area, H x V (mm):
7.37 x 4.92
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling with Global Reset
Pixel Depth:
12 bit
Exposure Time:
27.216μs - 2s
Dynamic Range (dB):
71.89
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
2.5 (External Power Supply)
3.1 (PoE)

Hardware & Interface Connectivity

Connector:
GigE, RJ45
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin JST

Threading & Mounting

Mount:
S-Mount (M12 x 0.5)
Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited

Product Details

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras are compact, high performance cameras with one of the smallest form factors in the PoE GigE market. Featuring unfolding board stacks, these cameras easily transform between a 90° and 180° angle shape to provide flexible system integration. Additional software versatility is provided by GigE Vision compliancy, allowing for compatibility with third-party GigE Vision software. LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras offer powerful Image Signal Processing (ISP), ensuring optimal camera performance with options including Region of Interest (ROI), Color Correction Matrix (CCM), and Binning without any limitations on higher frame rates. These cameras are ideal for industrial applications requiring cameras with compact form factors.

 Note: GigE cable required for operation, both RJ45 and ix™ versions are available. The ix™ is an miniaturized industrial connector that is not compatible with RJ45 cables. Optional tripod adapter (#11-474) available.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;