eo_logo
 
Product added to cart

Low Noise Variable Voltage Amplifier

#90-634 Low Noise Variable Voltage Amplifier

×
Stock #90-634 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,75,058
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,75,058 each
Need More? Request Quote
Product Downloads

Specifications

Cut-Off Frequency (Hz):
Lower: DC/1.5
Upper: 10

General

Remote Control:
Yes
Note:
Includes:
LEMO® 3-pin connector
Datasheet

Electrical

Voltage Noise, High Gain (V/Hz1/2):
7 x 10-10
Gain (dB):
40/60/80/100 (Switchable)
Input Impedance (kΩ):
1000

Hardware & Interface Connectivity

Output Voltage (V):
±10 V (@ 100 kΩ Load)
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-180
Europe: #59-180
Japan: Not Available
Korea: Not Available
China: #59-180
Output Type:
50 Ω, BNC
Input Type:
1 MΩ, BNC

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High-Precision, Low-Frequency Signal Amplification with Constant Bandwidth Performance
  • Low DC Offset Drift for Long-Term Measurement Stability
  • AC/DC Coupling Options

Low-Frequency Voltage Amplifiers provide variable amplification of DC to 100kHz signals, allowing precise control over signal gain in sensitive measurement applications. Their low-noise design and wide gain range preserve signal fidelity across amplification settings, ensuring accurate voltage measurements even at high gain. By maintaining stable performance with minimal DC offset drift, these amplifiers improve measurement clarity, repeatability, and reliability in demanding laboratory and industrial settings. Low-Frequency Voltage Amplifiers feature switchable AC/DC coupling and remote control capability, providing flexibility for integration into automated systems or standalone setups. These amplifiers are ideal for sensor readout, low-level signal detection, and precise data acquisition across a wide range of scientific and engineering applications.

Note: Power supply sold separately. Please see specifications for more details.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;