eo_logo
 
Product added to cart

Laser Safety Window LS24 YAGW 304.8 x 304.8mm

Laser Safety Windows

Laser Safety Windows

×
Stock #75-521 New 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹19,010
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹19,010 each
Qty 6-10 ₹17,109 each
Need More? Request Quote
Product Downloads

Specifications

General

EN 207/208 Ratings:
D AB8 + IRM AB3 180-315
D AB5 + I AB8 + RM AB7 316-428
D AB5 + IRM AB6 429-441
DIRM AB1 669-713
DIRM AB3 740-1115
DIRM AB4 761-1102
DIRM AB5 779-1050
D AB5 + IRM AB7 811-1050
Filter Material:
Polymer
Filter:
LS24

Physical & Mechanical Properties

Dimensions (mm):
304.8 x 304.8
Thickness (mm):
3.00

Optical Properties

Optical Density OD (Average):
>7 @ 200-400
>7 @ 850-1100
>5 @ 9000-10600
Color:
Green
Visible Light Transmission VLT (%):
50

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures
  • 304.8mm x 304.8mm Sizes Also Available

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. 304.8 x 304.8mm sizes are also available. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;