eo_logo
 
Product added to cart

JAI Fusion, 3200D-10GE, 1/1.8" 3.2MP, GigE Multispectral Camera

×
Stock #29-170 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,76,500
Volume Pricing
Qty 1+ ₹3,76,500 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Multispectral

General

Type:
Multispectral Camera
Model Number:
FS-3200D-10GE
Manufacturer:
JAI
Camera Series:
Fusion

Physical & Mechanical Properties

Dimensions (mm):
62 x 62 x 86.5
Weight (g):
270
Housing:
Full

Sensor

Sensor Format:
1/1.8"
Resolution (Megapixels):
3.20
Frame Rate (fps):
123.00
Pixels (H x V):
2,048 x 1,536
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
7.1 x 5.3
Imaging Sensor:
Sony IMX252
Type of Sensor:
2 CMOS (Vis/NIR)
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
10.4

Hardware & Interface Connectivity

Interface:
GigE (POE)
Connector:
RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-172
Europe: #29-172
Japan: #29-172
Korea: Not Available
China: Not Available
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited

Product Details

  • Multispectral Camera Designed with Multiple Sensors
  • Designed for 400 – 670nm and 740 – 1000nm Wavelengths
  • Backwards Compatible 10GigE Interface

JAI® Fusion Series Cameras are designed to image multiple wavebands at once, allowing for a more flexible imaging experience. Utilizing a prism as the camera input, the incoming light is separated and directed to the multiple sensors with precision per-pixel alignment, providing excellent resolution of the individual wavebands. With a backwards compatible 10GigE interface, these cameras are easily integrated into existing imaging systems. JAI® Fusion Series Cameras have effective wavelength ranges of 400 to 670nm and 740 to 1000nm. These cameras are ideal for applications including surface inspection, NIR fluorescence, life sciences, and intelligent farming.

Note: These cameras require prism-corrected imaging lenses; alternatively, standard imaging lenses with zero rear protrusion can be used with reduced performance. Downloadable software is available online.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;