eo_logo
 
Product added to cart

JAI Apex, 3200T-PGE, 1/2.9" 3.2MP, GigE Color Camera

×
Stock #29-164 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹5,90,000
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹5,90,000 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Color

General

Type:
Color Camera
Model Number:
AP-3200T-PGE
Manufacturer:
JAI
Camera Series:
Apex

Physical & Mechanical Properties

Dimensions (mm):
44 x 44 x 74
Weight (g):
170
Housing:
Full

Sensor

Sensor Format:
1/2.9"
Resolution (Megapixels):
3.20
Frame Rate (fps):
24.00
Pixels (H x V):
1,456 x 1,088
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
4.97 x 3.73
Imaging Sensor:
Sony IMX273
Type of Sensor:
3 Color RGB CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
5.3

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-172
Europe: #29-172
Japan: #29-172
Korea: Not Available
China: Not Available
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Color Fidelity and Spatial Precision versus Bayer Color Cameras
  • More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
  • USB, GigE, and Medical Versions Available

JAI® APEX Series 3-Sensor Cameras are a range of 3-CMOS area scan cameras that provide better color fidelity and spatial precision than traditional Bayer color cameras. Utilizing a prism at the camera input, the incoming light is separated into red, green, and blue wavelengths which are each directed to separate red, green, and blue image sensors. These sensors deliver true red, green, and blue color outputs for more accurate per-pixel color values, steeper spectral curves, and sharper resolution. JAI® APEX Series 3-Sensor Cameras are available in 1.6 or 3.2 megapixel resolutions with USB or Gigabit Ethernet (GigE) outputs, and also available in a white housing with USB output that offers strict production screening and preventative measures to minimize dust, lint, or debris on the prism, sensor, or in the optical path for clinical environments and life science applications. These cameras are ideal for a range of medical and laboratory applications such as fluorescence microscopy, digital pathology, ophthalmology, endoscopy, surgical imaging, and medical quality inspection.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;