eo_logo
 
Product added to cart

Isuzu ISK150, 50 Dia., Heat Absorbing Colored Glass Filter

Isuzu ISK Colored Glass Heat Absorbing Filters

×
Stock #15-711 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹9,635
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹9,635 each
Qty 10-25 ₹8,475 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
IR Cut-Off Filter

Physical & Mechanical Properties

Diameter (mm):
50.00 ±0.25
Clear Aperture CA (mm):
45
Thickness (mm):
3.00 ±0.38
Parallelism (arcmin):
3

Optical Properties

Optical Density OD (Average):
2.33 @ 1064nm
Cut-Off Wavelength (nm):
728.00 ±13
Glass/Filter Number:
Isuzu ISK150
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Heat Absorbing Glass
Minimum Transmission (%):
≥84 @ 400 - 550nm
Coating:
Uncoated
Index of Refraction (nd):
1.516
Surface Quality:
60-40
Reflection Factor Pd:
0.92
Wavelength Range (nm):
300 - 2700
Surface Flatness (P-V):

Material Properties

Density (g/cm3):
2.58
Transformation Temperature (°C):
560

Environmental & Durability Factors

Operating Temperature (°C):
300 Maximum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Transmit Visible Light, Reject IR Radiation
  • Sharp Cutoff and High Absorption at Design Wavelengths
  • Available in 12.5, 25, and 50mm Diameters

Isuzu ISK Colored Glass Heat Absorbing Filters reduce the amount of heat transmitted through an optical system and are ideal for high intensity light sources and medical applications. These filter glasses provide maximum transmission over the visible spectrum while minimizing the transmission of infrared light. Isuzu ISK Colored Glass Heat Absorbing Filters can also be utilized as ultraviolet bandpass filters, as all glass types feature high UV transmission or as shortpass filters, to pass the visible and block the IR. Isuzu ISK Colored Glass Heat Absorbing Filters feature high optical density at 1064nm and are less hygroscopic than comparable heat absorbing filters. We recommend using a cooling fan with any of our heat absorbing products to reduce stress associated with excessive heat.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;