eo_logo
 
Product added to cart

Harsh Environment Transmission Dip Probe Tip, 50 mm

See More by Ocean Optics
×
Stock #90-583 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹64,463
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹64,463 each
Need More? Request Quote
Product Downloads

Specifications

Construction Material:
Titanium

General

Model Number:
RT-TI-50MM

Optical Properties

Wavelength Range (nm):
200 - 2500

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Transmission Dip Probes Designed for Reliable In-Solution Absorbance/Transmission Measurements
  • Rugged Stainless Steel or PEEK for Tough Process Conditions and Harsh Environments
  • Flexible Path Lengths Available with Interchangeable Probe Tips
  • Compatible with Ocean Optics Spectrometers and Accessories

Ocean Optics Transmission Dip Probes couple to spectrometers and light sources to measure absorbance and transmission in solutions. Choose from ruggedized high-pressure probe (#90-569) for demanding process environments or PEEK-jacketed probes (#90-570 and  #90-571) for harsh chemical conditions, spanning UV–VIS to VIS–NIR wavelengths. Easily customize your setup with accessories such as interchangeable probe tips in various path lengths and the protective sleeve (#90-585) for extended durability in corrosive or high-temperature applications. Ocean Optics Transmission Dip Probes are designed for seamless integration with Ocean Optics spectroscopy systems and compatible accessories.

Technical Information

Transmission Dip Probe Tip Compatibility Chart
Transmission Dip Probe Transmission Dip Probe Stock Number Compatible Transmission Dip Probe Tip Compatible Transmission Dip Probe Tip Stock Number
UV-VIS Heavy-Duty Transmission Dip Probe #90-569 Harsh Environment Transmission Dip Probe Tip, 2 mm #90-582
Harsh Environment Transmission Dip Probe Tip, 5 mm #90-584
Harsh Environment Transmission Dip Probe Tip, 10 mm #90-580
Harsh Environment Transmission Dip Probe Tip, 25 mm #90-581
Harsh Environment Transmission Dip Probe Tip, 50 mm #90-583
UV-VIS Transmission Dip Probe #90-570 Stainless Steel Transmission Dip Probe Tip, 2 mm #90-573
Stainless Steel Transmission Dip Probe Tip, 5 mm #90-576
Stainless Steel Transmission Dip Probe Tip, 10 mm #90-572
Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm #90-578
Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm #90-577
VIS-NIR Transmission Dip Probe #90-571 Stainless Steel Transmission Dip Probe Tip, 2 mm #90-573
Stainless Steel Transmission Dip Probe Tip, 5 mm #90-576
Stainless Steel Transmission Dip Probe Tip, 10 mm #90-572
Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm #90-578
Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm #90-577
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;