eo_logo
 
Product added to cart

Astronomy Bandpass Filter, Johnson-Bessel, Red 25mm Dia.

Astronomy Bandpass Filters

Astronomy Bandpass Filters

×
Stock #21-124 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹31,276
Price inclusive of all taxes
Volume Pricing
Qty 1-5 ₹31,276 each
Qty 6-25 ₹28,149 each
Qty 26-49 ₹26,433 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Filter:
Johnson-Bessel, R
Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0/-0.25
Thickness (mm):
5.00 ±0.1
Parallelism (arcsec):
<30

Optical Properties

Center Wavelength CWL (nm):
630.00
Full Width-Half Max FWHM (nm):
120.00
Minimum Transmission (%):
>70
Surface Quality:
60-40
Transmitted Wavefront, RMS:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Filter and Measure Light from Astronomical Objects
  • Ideal for Photometric Calibration
  • UBVRI Filters

Astronomy Bandpass Filters are used to filter out and measure specific bands of light emitted by astronomical and celestial objects. Johnson/Bessel filters are well suited for use with photomultiplier tubes and Kron/Cousin filters are well suited for use with Silicon sensors because of the sensors’ responsivity. Both types of filters utilize identical UV (U), Blue (B), and Violet (V) filters. However, the Red (R) and Infrared (I) filters are optimized for use with either a photomultiplier tube or silicon CCD detector. Astronomy Bandpass Filters have precisely controlled thicknesses to minimize the common problem of refocusing when changing filters.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;