eo_logo
 
Product added to cart

Empty Case for 14 thin 25mm Optics

Empty Case for 14 thin Optics

Empty Case for 14 thin Optics

×
Stock #89-692 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,655
Volume Pricing
Qty 1+ ₹5,655 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Optics Storage Case

Physical & Mechanical Properties

Dimensions (inches):
5.00 x 4.00
Number of Slots:
14

Threading & Mounting

Size of Compatible Optics (mm):
25.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Durable, Lab-Ready Construction
  • Multiple Size and Capacity Options Available
  • Precision-Cut Foam for Secure Fit
  • Optimized for Thin Optics Storage

 

Empty Vinyl Cases for Lens and Filter Kits are semi-ridged, lightweight, and impact-resistant optical component storage cases designed for the organized storage and transportation of thin 25 and 50mm diameter optics. Each case includes a precision-cut foam insert to allow for a secure, protective fit of either 8, 14, or 48 individual optical components. Empty Vinyl Cases for Lens and Filter Kits are ideal for lab use, transport, or clean storage, where they provide a secure protective storage environment for optical components.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin