eo_logo
 
Product added to cart

E Series 8mm ⅔" Format Fixed Focal Length Lens

×
Stock #29-995 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹23,099
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹23,099 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
E Series
Note:
It is recommended to use C-Mount Camera Imaging Filters when filters are required.
Imaging Lens Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
40.31
Maximum Diameter (mm):
30.5
Outer Diameter (mm):
30.5
Maximum Rear Protrusion (mm):
0.00
Maximum Length (mm):
40.58

Optical Properties

Horizontal Field of View @ Max Sensor Format:
59.1°
Horizontal Field of View, 1/1.8" Sensor:
49.1°
Horizontal Field of View, 1/2" Sensor:
44.0°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.003
Number of Elements (Groups):
8 (7)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
8.00
Working Distance (mm):
250 - ∞
Aperture (f/#):
f/4 - f/16
Back Focal Length BFL (mm):
0.747
Coating:
λ/4 MgF2
Entrance Pupil Position (mm):
14.03
Object Space Principal Plane (mm):
19.28
Image Space Principal Plane (mm):
9.25
Maximum Distortion (%):
2.88
Exit Pupil Position (mm):
-5.40
Lens Wavelength Range:
VIS
Wavelength:
VIS

Sensor

Optimized Sensor Format:
2/3"
Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
N/A
Front Thread:
M28.0 x 0.5 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
China
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Cost Effective Solution for Systems that Require Large Depth of Field
  • Up to ⅔", C-Mount Lens
  • Ideal for Logistics and Barcode Scanning Applications

Edmund Optics E Series Fixed Focal Length Lenses provide an affordable fixed focal length imaging solution without compromising performance. These lenses are designed for logistics applications that need to identify product size and shape, read barcodes, and help find product locations. These systems often don’t require lenses designed with more demanding specifications like large format sensor coverage and small pixels, which can be costly. Edmund Optics E Series Fixed Focal Length Lenses are a balance of performance and cost designed with a maximum format of 2/3”. To maintain affordability in prototyping and mass production, the lens housings have been simplified by removing focusing mechanics. However, the focus can still be adjusted by threading the lenses into and out of the camera, then locked with a locking ring. These lenses maintain performance control with an adjustable iris ranging from f/4 to f/16.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;