eo_logo
 
Product added to cart

Dual Bandpass Green-NIR Filter M37

×
Stock #74-556 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹26,794
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹26,794 each
Need More? Request Quote
Product Downloads

Specifications

Full Width-Half Max FWHM Range (nm):
40nm, 50nm ±5 nm

General

Type:
Dual Bandpass Mounted Imaging Filter
Model Number:
DB550/850-37

Physical & Mechanical Properties

Outer Diameter (mm):
39
Substrate Thickness (mm):
2mm

Optical Properties

Color:
Green-NIR
Surface Quality:
40/20
Transmission (%):
≥85%
Transmission Wavelength (nm):
535-565nm, 830-870nm

Threading & Mounting

Filter Thread:
M37 x 0.75
Mount Thickness (mm):
5.2

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Block and Transmit Desired Key VIS and NIR Spectral Bands with One Filter
  • Remove The Need for Dual Sensor Setups
  • Anti-Reflection Coating for Durability and Performance
  • Various Mounting Thread Options Available

Multi-Band Machine Vision Bandpass Filters feature both double or triple bandpass options in one filter, allowing for greater flexibility in system design. These filters are designed with up to ≥90% transmission in the visible (VIS) or near-infrared (NIR) spectra with various wavelength range combinations available. Additionally, these filters are AR coated for optimal transmission and feature a hard-coated, single-substrate design with superior surface quality to maximize optical performance. Multi-Band Machine Vision Bandpass Filters ensure accurate color reproduction by blocking unwanted wavelengths, eliminating the need for dual-sensor imaging. These filters are ideal for surveillance applications such as, security and intelligent traffic management, as well as normalized difference vegetation index (NDVI) imaging applications.

Note: Other filter threads are available upon request.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;