eo_logo
 
Product added to cart

DR-U3-50Y2C-C3-S, Dragonfly S®, Side USB, Full Housing S, Color Camera

See More by Teledyne FLIR
Teledyne FLIR IIS Dragonfly® S

Teledyne FLIR IIS Dragonfly® S

Teledyne FLIR IIS Dragonfly® S
×
Stock #70-334 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,313
Volume Pricing
Qty 1+ ₹17,313 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
DR-U3-50Y2C-C3-S
Manufacturer:
Teledyne FLIR
Camera Series:
Dragonfly®

Physical & Mechanical Properties

Housing:
Full

Sensor

Image Buffer:
96MB
Sensor Format:
1/2.5"
Resolution (Megapixels):
5.00
Frame Rate (fps):
49.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
2.2 x 2.2
Shutter Type:
Rolling
Pixel Depth:
10/12 bit
Exposure Time:
9 μs to 0.5 seconds
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
2.4 W maximum

Hardware & Interface Connectivity

Interface:
USB 3.1 Micro B
Connector:
USB 3.1 Micro B
Interface Port Orientation:
Side Panel
Power Requirement:
5 V via USB3 interface

Threading & Mounting

Mount:
S-Mount (M12 x 0.5)

Environmental & Durability Factors

Operating Temperature (°C):
0°C to 50°C

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Ultra Compact Form Factor with Modular Design
  • 5.0 Megapixel rolling shutter CMOS sensor
  • Software and Hardware (rising or falling) triggering
  • Low Power Consumption

Teledyne FLIR IIS Dragonfly® S: The Versatile, Modular, Cost-Optimized Machine Vision Camera that Fits Anywhere   

Capture the exact images you need with advanced sensors and powerful features for volume based projects, at-scale manufacturing and multi-camera systems designed for volume based applications. 

The Dragonfly® S has a modular design that makes it suitable to a wide range of applications and the price to performance ratio is unmatched.  It is versatile, reliable, and practical.  The compact lightweight design makes it ideal for deployment in small spaces or as a handheld device.  Configured with a locking USB connector either on the rear or on the side and available either as a board level product or enclosed in an aluminum case.  The 5.0 Megapixel rolling shutter CMOS sensor has a 1/2.5” frame format providing up to 49 FPS at full resolution (2592 x 1944).

The Dragonfly® S camera provides hardware and software triggered image capture, and also offers high-quality video streaming, for versatile deploiyment across a broad spectrum of applications in factory automation, life sciences and embedded devices.  The large onboard memory ensures every captured image frame is transferred to the host without any loss, in a single or multi-camera setup. 

Features  

  • Ultra-compact form factor
  • Low power consumption 
  • Modular design
  • Enclosed models hold Class B EMC safety compliance for healthcare or home use
  • Spot and partial auto exposure modes
  • Serial Communication
  • Additive Binning
  • Gain, White Balance, Black Level, EV compensation
  • Software / Hardware (rising or falling) triggering
  • Logic Blocks, Counters
  • Color Correction

Applications

  • Hand Held devices
  • Medical systems
  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning 
  • Automated optical inspection 
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin