eo_logo
 
Product added to cart

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras

×
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

Pixelink Capture is a free, user-friendly application included with all Pixelink cameras, offering real-time image and video capture through an intuitive graphical interface. In contrast, the Pixelink SDK is a comprehensive development toolkit for Windows and Linux that enables developers to build custom applications with full camera control via C/C++, .NET, or Python. The SDK is available as a trial download, allowing users to evaluate its capabilities before purchasing a license. Links to software downloads (SDK and Capture) are available on the product pages.

Common Specifications

Manufacturer:
Pixelink
Camera Series:
PL-D
Housing:
Full
Image Buffer:
Not Specified
Type of Sensor:
Progressive Scan CMOS
Machine Vision Standard:
USB3 Vision v1.0
Power Consumption (W):
Not Specified
Interface:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
GPIO Connector Type:
8-pin Hirose (HR25)
Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-949
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Products

 Type   Model Number   Sensor Format   Resolution (Megapixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera
Similar Cameras
×
PL-D721-AF-ED 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D753CU-AF-ED 2/3" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D753MU-AF-ED 2/3" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera PL-D721-AF-ED 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera PL-D722-AF-ED 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D722-AF-ED 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D732-AF-ED 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D732-AF-ED 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D755-AF-ED 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D755-AF-ED 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7620MU-AFE 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D7620CU-AFE 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D7718CU-AFE 1/2.3" 18.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D775-AF-ED 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D775-AF-ED 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount

Accessories

Title CompareStock Number  Price Buy
Pixelink SDK Version 4 #58-179 ₹62,500   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 ₹6,200   Request Quote
  • 10 to 12 days
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 ₹7,200   Request Quote
  • 10 to 12 days
    ×
12mm, f/6, Liquid Lens Cx Series Fixed Focal Length Lens #33-632 ₹23,542   Request Quote
  • 10 to 12 days
    ×
16mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-646 ₹23,542   Request Quote
  • Contact Us
    ×
25mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-661 ₹23,542   Request Quote
  • Contact Us
    ×
35mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-677 ₹23,542   Request Quote
  • 10 to 12 days
    ×
35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-676 ₹24,899   Request Quote
  • 10 to 12 days
    ×
50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-687 ₹28,971   Request Quote
  • 10 to 12 days
    ×
PL-D Straight ¼-20 Mount #26-179 ₹7,800   Request Quote
  • 10 to 12 days
    ×
PL-D Right-angled ¼-20 Mount #26-178 ₹7,800   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin