eo_logo
 
Product added to cart

Coherent® High-Sensitivity Thermopile Sensor PS19Q 1098341 | 1W Max Power

See More by Coherent®

Coherent® High-Sensitivity Thermopile Sensors

×
Stock #12-418 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,20,896
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,20,896 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PS19Q Coherent Part Number: 1098341
Linearity (%):
±1
Calibration Uncertainty (%):
1
Cooling Method:
Air
Response Time (s):
2
Note:
Includes a Wedged Quartz Window to Eliminate Thermal Background Radiation and Air Current Effects
Compatible Meters:
Maximum Incident Energy Density:
50mJ/cm2 (10ns, 1064nm)

Physical & Mechanical Properties

Active Area Diameter (mm):
19

Optical Properties

Calibration Wavelength (nm):
514
Wavelength Range (nm):
300 - 2000
Wavelength Range (μm):
0.3 - 2

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Incident Power Density (kW/cm2):
0.5
Power Range:
100µW - 1W
Maximum Power (W):
1
Power Resolution:
10µW

Hardware & Interface Connectivity

Length of Cable (m):
2
Computer Interface:
DB-25

Environmental & Durability Factors

Thermally Stabilized:
Yes

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Broad Spectral Range with High Sensitivity and High Resolution
  • Large Active Area Sensors up to 19mm in Diameter
  • Flat Broadband Output with No Saturation above 1mW/cm2

Coherent® High-Sensitivity Thermopile Sensors are designed to have a broad spectral response to accommodate an array of lasers with different wavelengths. The large active area and high resolution of these thermopile sensors allows for accurate measurements of low-power lasers. A range of models are available to meet specific needs relating to thermal stability, background radiation, and air current effect. Coherent® High-Sensitivity Thermopile Sensors are designed to accurately measure the laser power of small laser diodes, HeNe lasers, and small ion lasers. Unique to this design, these sensors will not saturate when laser power exceeds 1mW/cm2.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;