eo_logo
 
Product added to cart

Chalcogenide Glass Window, IRG26, 10mm Dia. 1.5mm Thick

See More by SCHOTT Optical Components
×
Stock #73-743 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹26,736
Price inclusive of all taxes
Volume Pricing
Qty 1-25 ₹26,736 each
Qty 26-49 ₹21,389 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
IR Window
Note:
Edge chips outside of clear aperture <0.25

Physical & Mechanical Properties

Diameter (mm):
10.00 ± 0.1
Thickness (mm):
1.50 ± 0.1
Bevel:
Protective as needed
Edges:
Fine Ground
Young's Modulus (GPa):
18.3

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
SCHOTT IRG26
Index of Refraction (nd):
2.9316 @ 1μm
2.7909 @ 5μm
2.7781 @ 10μm
Surface Quality:
60-40
Wavelength Range (nm):
1000 - 14000

Material Properties

Density (g/cm3):
4.63
Transformation Temperature (°C):
185
Coefficient of Thermal Expansion CTE (10-6/°C):
21.4 x 10–6/K (20 - 100°C)

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • SCHOTT IRG Infrared Glasses
  • Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
  • Ideal Alternative to Germanium

SCHOTT Chalcogenide Glass Windows are suitable for a large range of IR applications and are an ideal alternative to Germanium substrates. Available in 5 different glass types optimized for excellent transmission in the NIR-LWIR ranges, these windows feature low dn/dt and dispersion with high color correction. Low density, coefficient of thermal expansion, and chemical resistance make them a great choice for low SWaP applications and harsh environments with changing temperatures. SCHOTT Chalcogenide Glass Windows are available in a variety of diameters and thicknesses. These windows are ideal for ideal for thermal imaging, spectroscopy, and sensing applications.

Note: Gloves must be worn while handling all IRG materials. IRG27 is a toxic material that can be absorbed through the skin. For all IRG materials, care should be taken when handling as these materials are soft and susceptible to scratches. These materials should be stored in a low humidity environment and extended exposure to UV light should be avoided to avoid the development of haziness on the surface of the optic. Contact with high temperatures or strong acids or bases should be avoided.

  • IRG22 – Offers excellent transmission in the NIR range. Chemical Formula Ge33As12Se55
  • IRG24 – Offers a low coefficient of thermal expansion for heat-sensitive applications. Chemical Formula Ge10As40Se50
  • IRG25 – Offers excellent SWIR, MWIR, and LWIR transmission. Chemical Formula Ge28Sb12Se60
  • IRG26 – Offers an exceptionally broad transmission range, with minimal absorption at 12.5um. Germanium Free. Chemical Formula As40Se60
  • IRG27 – Combines a high SWIR/MWIR transmission with a low coefficient of thermal expansion. Germanium Free. Chemical Formula As2S3

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;