eo_logo
 
Product added to cart

Calibration Reflectance Standard, White

See More by Ocean Optics
×
Stock #90-586 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹49,808
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹49,808 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
WS-1
Note:
Housing material is Aluminum and has a 38mm diameter

Physical & Mechanical Properties

Weight (g):
30

Optical Properties

Spectral Range:
200-2000 nm

Material Properties

Reflective Material:
PTFE

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Measure Total Irradiance or Reflectance with Models Optimized for Emission Sources or Surface Illumination
  • Ideal for UV–NIR Applications in Materials Testing, LEDs, Lasers, and More
  • White Reflectance Standard Provides Stable, Repeatable Reference Measurements
  • Compatible with Ocean Optics Spectrometers and Accessories

Ocean Optics integrating spheres provide flexible, accurate solutions for measuring light output or surface reflectance across a wide spectral range. Whether you need 360° field-of-view irradiance collection, uniform surface illumination for reflectance measurements, or a stable reference for calibration, these integrating spheres ensure consistent, reliable results. The White reflectance standard (#90-586) complements the spheres by providing a dependable calibration reference for diffuse reflectance measurements. Ocean Optics Integrating Spheres are well-suited for UV-NIR applications, including material testing, LED analysis, and laser measurements.

Selection Guide:

FOIS-1 (#90-588): Best for irradiance measurements and light emission sources; features a 360° field of view for collecting light from LEDs, lasers, and other broad light fields.

ISP-REF (#90-587): Best for surface reflectance measurements; provides even surface illumination and integrates a transfer optic and built-in light source for easy measurement of color or reflectivity on opaque or directional samples.

WS-1 (#90-586): Use alongside your integrating sphere for reliable white reference measurements when calibrating for diffuse reflectance.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;