eo_logo
 
Product added to cart

BWA-CAM UV Multi Spot Beam Profiler and M2 Measurement

×
Stock #86-904 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹19,80,825
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹19,80,825 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
BWA-CAM-325-425-R6-I12-EO

Physical & Mechanical Properties

Dimensions (mm):
123.2 x 91.1 x 78.0

Optical Properties

Spectral Range:
325 - 425
Maximum Focused Beam Size (μm):
70
Minimum Focused Spot Size (μm):
28

Sensor

Pixel Size, H x V (μm):
2.74 x 2.74
Pixels (H x V):
4,128 x 3,008
Sensing Area, H x V (mm):
11.31 x 8.24
Sensor Format:
1/1.1"
Frame Rate:
10
Shutter Type:
Global

Electrical

Trigger:
Auto or External (8-pin Hirose connector HR25-7TR-8PA(73)) - #86-758
Power Consumption (V):
1.9 – 4.0

Hardware & Interface Connectivity

Connector:
GigE POE
Power Supply:
Power Supply Required and Sold Separately: Power Over Ethernet (PoE) Single Port injector - #68-469 AND 2X of any of the following - #63-863, #63-864, #59-231, #59-232, #59-233, #59-234

Environmental & Durability Factors

Operating Temperature (°C):
+0 to +55

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Real-Time Analysis of Laser Beam Caustic, M², Centroid, Ellipticity, and Astigmatism
  • Compatible with CW and Pulsed Lasers with Single-Pulse Capability
  • Ideal for Laser Development, Quality Control, and Optical System Monitoring
  • Complies with ISO 11146 and ISO 13694

Haas Laser Technologies BWA-CAM M² Analyzer Cameras offer real-time M² measurement for continuous wave and pulsed lasers in UV, VIS, or IR wavelength configurations. Featuring a simple “one-button” calibration, this system is capable of delivering M² measurements from a single pulse, making it ideal for dynamic or single-shot laser systems. Engineered in compliance with ISO 11146 and ISO 13694 standards, the BWA-CAM provides precise evaluation of critical spatial beam parameters, including M², beam profile, centroid, ellipticity, and astigmatism. Haas Laser Technologies BWA-CAM M² Analyzer Cameras enable users to detect optical system degradation early and optimize laser performance for maximum quality and process stability. The modular design of the BWA-CAM supports a broad range of laser wavelengths and application environments, while its high measurement accuracy and real-time data acquisition make it an essential tool for R&D, manufacturing, and laser system diagnostics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;