eo_logo
 
Product added to cart

Broadband Cosine Corrector

See More by Ocean Optics
×
Stock #90-543 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,055
Volume Pricing
Qty 1+ ₹23,055 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
CC-3-UV-S
Note:
Spectralon diffuser designed for UV to NIR (200–1700 nm) measurements

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • High Sensitivity & Low Noise
  • Fast, Reliable Data Capture
  • UV-VIS and NIR Optimized Options Available

Ocean Optics QE Pro Spectrometers deliver high sensitivity, low noise, and exceptional dynamic range, making them a powerful choice for demanding UV-VIS and NIR measurements. Each model is optimized with precision gratings and slits; the NIR model is designed for sharp resolution within the 640–810 nm wavelength range, and the UV-VIS model is tailored for improved detection across the 220–650 nm wavelength range. A thermo-electrically cooled, back-thinned CCD sensor ensures clean and stable performance, even in low-light conditions. Ocean Optics QE Pro Spectrometers also offer high-speed buffering of up to 15,000 spectra for smooth, uninterrupted data collection. These spectrometers are ideal for applications including fluorescence, absorbance, spectral imaging, biomedical assays, environmental monitoring, and advanced materials analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin