eo_logo
 
Product added to cart

BeamR2-Si InGaAs Scanning Slit Beam Profiler

#24-215 DataRay Scanning Slit Beam Profiler

×
Stock #91-112 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹7,26,408
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹7,26,408 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (mm):
60.96 x 67.31 x 66.17
Dimensional Accuracy:
±1µm

Optical Properties

Spectral Range:
190 - 1800
Beam Diameter (μm):
2µm to 4mm

Sensor

Frame Rate:
5Hz

Electrical

Signal to Noise S/N Ratio (dB):
1‚000:1
Maximum Power (W):
1 W Total & 0.5 mW/µm²

Threading & Mounting

Mount:
1/4-20 thread

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Designed For Use From 190 to 1150nm
  • Measure Beam Diameters of 2µm to 4mm
  • Robust Easy to Use Software Provided

DataRay Scanning Slit Beam Profilers feature a silicon detector making it perfect for a 190 to 1150nm spectral range. Equipped with 2.5µm slits and larger knife-edge slits, the Beam'R2 is capable of measuring beams with diameters down to 2µm. Scanning slit instruments offer much higher resolution than camera-based systems, and are compatible with both continuous wave and pulsed laser sources. DataRay Scanning Slit Beam Profilers are ideal for optical assembly and instrument alignment, real-time diagnosis of focusing and alignment errors, real-time setting of multiple assemblies to the same focus. These profilers are USB 2.0 powered and include a 3m USB 2.0 cable.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;