eo_logo
 
Product added to cart

Basler ace2 a2A2840-14gmBAS Monochrome GigE Basic Camera

See More by Basler

Basler ace2 GigE Cameras (Front)

Basler ace2 GigE Cameras	(Front) Basler ace2 GigE Cameras (Back)
×
Stock #74-945 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹80,475
Volume Pricing
Qty 1+ ₹80,475 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
a2A2840-14gmBAS
Manufacturer:
Basler
Camera Series:
Ace2
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
55.5 x 29 x 29 mm (without lens mount or connectors)
Weight (g):
100
Housing:
Full

Sensor

Sensor Format:
2/3"
Resolution (Megapixels):
8.10
Frame Rate (fps):
14.00
Pixels (H x V):
2,840 x 2,840
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.78 x 7.78
Imaging Sensor:
Sony IMX546
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
hardware trigger & freely programmable
Dynamic Range (dB):
70.1 dB
Machine Vision Standard:
GigE Vision 2.0, GenICam

Electrical

Power Consumption (W):
2.9 W

Hardware & Interface Connectivity

Interface:
GigE
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
PoE or 12-24 VDC
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M8 6-pin

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641

Environmental & Durability Factors

Operating Temperature (°C):
-10 °C - 60 °C

Regulatory Compliance

Certificate of Conformance:

Product Details

  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available

Basler ace2 GigE/5GigE Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 GigE/5GigE Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (GigE Vision 2.0) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both GigE, 5GigE and USB3.0 interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Technical Information

IMX676 Sensor QE Curve
IMX676 Sensor QE Curve
IMX900 Sensor QE Curve
IMX900 Sensor QE Curve
GMAX2505 Sensor QE Curve
GMAX2505 Sensor QE Curve
IMX546 Sensor QE Curve
IMX546 Sensor QE Curve
IMX545 Sensor QE Curve
IMX545 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2518 Sensor QE Curve
GMAX2518 Sensor QE Curve
IMX547 Sensor QE Curve
IMX547 Sensor QE Curve
E2525A Sensor QE Curve
E2525A Sensor QE Curve
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin