eo_logo
 
Product added to cart

Basler ace acA2500-14um Monochrome USB 3.0 Camera, CS Mount

See More by Basler

Basler ace USB 3.0 Cameras (Front)

Basler ace USB 3.0 Cameras (Front) Basler ace USB 3.0 Cameras (Back)
×
Stock #74-921 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹59,030
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹59,030 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
acA2500-14um
Manufacturer:
Basler
Camera Series:
ace

Physical & Mechanical Properties

Dimensions (mm):
29.3 mm x 29 mm x 29mm
Weight (g):
80
Housing:
Full

Sensor

Sensor Format:
1/2.5"
Resolution (Megapixels):
5.00
Frame Rate (fps):
14.00
Pixels (H x V):
2,592 x 1,944
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.7 x 4.28
Imaging Sensor:
MT9P031
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
12 bit
Exposure Time:
hardware trigger & freely programmable
Dynamic Range (dB):
60.6 dB
Machine Vision Standard:
USB 3.0 Vision, GenICam

Electrical

Power Consumption (W):
2.2

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB, RJ45 with Screw Locks
Power Supply:
Via USB 3.0 interface
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Ethernet connection, or Free Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M8 6-pin

Threading & Mounting

Mount:
CS-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517

Environmental & Durability Factors

Operating Temperature (°C):
0 °C - 50 °C

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;