eo_logo
 
Product added to cart

Hoya B460 (UV-VIS) 25.4mm Dia., Colored Glass Bandpass Filter

See More by Hoya
×
Stock #34-445 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,138
Volume Pricing
Qty 1-10 ₹5,138 each
Qty 11-49 ₹4,515 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.40
Thickness (mm):
2.50 ±0.2
Parallelism (arcmin):
≤1
Dimensional Tolerance (mm):
+0/-0.25

Optical Properties

Center Wavelength CWL (nm):
460.00
Full Width-Half Max FWHM (nm):
200.00
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Blue-Green
Surface Quality:
80-50
Wavelength:
UV-VIS

Material Properties

Density (g/cm3):
2.60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • UV, VIS, IR Ranges
  • Circular and Square Sizes Available

Hoya Colored Glass Bandpass Filters have broad spectral bandwidths in the ultraviolet, visible, or infrared spectrums. An optical bandpass filter has a transmission band surrounded by two blocking bands that allow only a portion of the spectrum to pass. The nearly black filters absorb visible radiation. Hoya Colored Glass Bandpass Filters are optimized for ultraviolet or infrared detection applications. UV filters are often used to selectively transmit the 254nm and 365nm mercury lines. IR filters are often used in night vision and IR sensing systems. 

Bandpass Filter Kits: 8 filter set available. Contains U-330, U-340, BG-3, BG-18, BG-38, B-390, VG-9, and RT-830 glass types. 

BG-38, U-340, RT-830, U-330, and U-360 available in a Pre-Loaded filter wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin