eo_logo
 
Product added to cart

Acrylic Filter 380nm 2mm thick, M105

×
Stock #71-974 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹18,740
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹18,740 each
Qty 10+ ₹17,803 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
100.00
Outer Diameter (mm):
107.80
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
2.00 & 3.00

Optical Properties

Cut-On Wavelength (nm):
380.00
Minimum Transmission (%):
≥95
Coating:
AR Coated Coating applied to both surfaces
Transmission Wavelength (nm):
400 - 850

Threading & Mounting

Filter Thread:
M105 x 1.00
Mount Thickness (mm):
5.7
Mount Thickness Including Threads (mm):
8.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Efficiency, Oleophobic Anti-Reflection Coating
  • M22.5 through M105 Threaded Mount Options Available
  • For Imaging Applications in the UV, VIS, and NIR Ranges

Acrylic Protective Longpass Filters cover the UV, VIS, and NIR spectral ranges and are designed with high-efficiency, anti-reflection oleophobic coatings that resist smudging, minimize light loss, and enhance performance. These filters offer a cost-effective way to protect expensive lenses and lighting from dirt, dust, liquids, impacts, and harsh conditions while maintaining image quality. Mounted in threaded mounts ranging from M22.5 to M105, these filters can be easily integrated into a variety of imaging applications. Acrylic Protective Longpass Filters achieve high transmission rates, typically exceeding 90% within their designed wavelength range. These filters are ideal for a diverse range of imaging applications such as industrial camera housings, dashboard cameras, LCD screen protection, and thermal uses as well as FDA and EFSA applications where the use of glass is not permitted and thickness is a concern.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;